Cam lever adjustable aluminium traffic red RAL 3020 powder coated 04233-02-85114ADX15
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colour: black or traffic red
Mennyiségi egység
€13.57
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Excenterkar
Kivitel 1
beállítható
Alaptest
anyaga
alumínium
Alaptest
felülete
porszórt
Alaptest
színe
közlekedésvörös, RAL 3020
Komponens
anyaga
nemesacél
A1=Fogantyúhossz
33,5
A=Fogantyúhossz
28
B=Szélesség
14,4
D=Menet (inch)
6-32
H1=Magasság
13,5
L=menethossz
15
B1
11,5
D1
10,7
D2
6
H
9
Kézi
erő
FH N
45
Löket
S
1
Menettípus
külső menet
Méret
8
Szorítóerő
F
kN
0,6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.