text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking pin
Version 1
with mushroom grip
Version 2
with magnetic axial lock
Main material
stainless steel
Component material
thermoplastic
D1=Pin diameter (inch)
3/8
L5=L5 (inch)
1,5
L=Length
1,5
B
33
Clamping force ca. N
74
D
45,9
D2
26,3
L2
39,5
L3
31,3
Receiving hole
3/8
Shearing force double shear max.kN
54
Size
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Grip thermoplastic.
Steel parts 1.4305 (AISI 303 equivalent) stainless steel.
Magnet NdFeB.

Version
Grip black.
Stainless steel bright.
Note
The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.
On request
Other pin lengths.
Drawing reference
1) Magnet
2) Steel part/workpiece
Accessory
Safety spiral cable 03199....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak