Magnet Shallow pot magnets hard ferrite 09065-01
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 200 °C
- Shielded system
Sales unit
€3.01 / Piece
plus sales tax
Added to your shopping cart
Megnevezés
Mágnes
Kivitel 1
Lapos pot mágnes
Kivitel 2
kör
Alak
B
Alaptest
anyaga
kemény ferrit
Komponens
anyaga
acél
Komponens
felülete
horganyzott
D2=Menet
M3
D=külső átmérő
10 ±0,15
H1=Teljes magasság
11,5
H=Magasság
4,5
L=menethossz
7
T min. = menetmélység
5
T=menetmélység
5
D1
6
Hőmérséklet*
max. °C
100
Rögzítési mód
belső menet
Tapadóerő
N
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, galvanised.
Note
Shallow pot magnets, shielded system.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.