Protective cap rubber black 09110-80
- Protection for sensitive surfaces
- Temperature range up to 60 °C
Sales unit
€2.08
plus sales tax
Added to your shopping cart
Designation
Protective cap
Main
material
rubber
Main
colour
black
D1=Diameter
80
D=outside diameter
83
H=Height
11
S
0,5
Temperature*
max. °C
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Version
black.
Note
To protect sensitive surfaces. The protective rubber cap slips over the magnetic face of shallow pot magnets. The shear force required to move the magnet is doubled and achieves almost the original holding force of the magnet.
The protective rubber caps fit all shallow pot magnets with diameter 50, 63 and 80 mm.
The protective rubber caps fit all shallow pot magnets with diameter 50, 63 and 80 mm.
Temperature range
max. 60°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.