Magnet Shallow pot magnets NdFeB 09118-50-43
- Protection for sensitive surfaces
- Temperature range up to 80 °C
- Shielded system
- Fastening component for cables and hoses
Sales unit
€7.67
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main
material
NdFeB
Component
material
rubber
Component
colour
black
B=Width
14,2
D=outside diameter
43
H=Height
17
L=Length
21,8
B1
9
H1
11
Magnetic
force
N
100
Temperature*
max. °C
80
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Easy fastening and routing of cables and hoses without drilling holes. This makes the magnet a handy tool for organising and securing items.
Material
Housing and screw steel.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Cable tie block PA 6.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Cable tie block PA 6.
Version
Housing and screw galvanised.
Rubber protective jacket and cable tie block black.
Rubber protective jacket and cable tie block black.
Note
Shallow pot magnet with cable tie block, shielded system.
With a rubber jacket to protect sensitive surfaces. The coefficient of friction is increased by the rubber protective jacket, so that high lateral static friction forces are achieved.
The cables and hoses are held in place using cable ties.
With a rubber jacket to protect sensitive surfaces. The coefficient of friction is increased by the rubber protective jacket, so that high lateral static friction forces are achieved.
The cables and hoses are held in place using cable ties.
Temperature range
max. 80°C.
Drawing reference
1) Magnetic face
2) Magnet
3) Rubber
4) Housing
5) Cable clip
6) Screw
2) Magnet
3) Rubber
4) Housing
5) Cable clip
6) Screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.