Magnet Retaining magnet hard ferrite 09119-103
- Application sectors: pin boards, white boards, magnet boards
- Temperature range up to 100 °C
- Various colours
Sales unit
€0.97
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Retaining magnet
Version 2
round
Main
material
hard ferrite
Component
material
plastic
Component
colour
red
D=outside diameter
10,5
H=Height
7
D1
9,5
H1
1,5
Kind of fastening
without
Magnetic
force
N
0,7
Temperature*
max. °C
100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing plastic (ABS).
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Note
These magnets are often used on notice boards, whiteboards and magnetic boards.
Temperature range
max. 100°C.
On request
Magnetic core NdFeB (neodymium).
Drawing reference
1) Magnetic face
2) Magnet
3) Housing
2) Magnet
3) Housing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.