Magnet horseshoe magnet AlNiCo red painted 09100-04
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine, plant and fixture construction
- Temperature range up to 450 °C
Sales unit
€54.41 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
horseshoe magnet
Version 2
rectangular
Main
material
AlNiCo
Surface finish
body
painted
Main
colour
red
B=Width
57
D1=Fastening hole
8
H=Height
35
L=Length
45
A
32
Kind of fastening
bore
Magnetic
force
N
230
Size
4
Temperature*
max. °C
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Magnetic core AlNiCo.
Version
painted red.
Note
Horseshoe magnets with high attractive force. Non-shielded system. The magnets are supplied with a galvanised protective plate and are used for holding, sorting and lifting.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Temperature range
max. 450°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.