Magnet Permanent electromagnet steel 09132-032029
- Coil magnet
- Long service life
- Consumes little power
- Application sectors: machine construction, fixture construction, automation technology, safety technology
Sales unit
€47.40
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Permanent electromagnet
Version 2
round
Form
B
Main
material
steel
D=outside diameter
32
G=Thread
M5
H=Height
29
L=Litzenlänge
250
B
11,5
D1
6
H1
19
H2
7
Kind of fastening
internal thread
Magnetic
force
N
180
Nom. tension
VDC
24
Rated power
W
14,4
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Note
The permanent electromagnet can fixate workpieces permanently. When a current (direct current) is applied, the coil in the core either neutralises the magnetic field or increases the magnetic force (depending on the current direction). The red wire denotes the positive terminal (+), the brown wire the negative terminal (-). Once switched off, the effect is deactivated.
The permanent electromagnets are secured using the threads on the rear. The electrical connection is via bare wires.
The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.
The permanent electromagnets are secured using the threads on the rear. The electrical connection is via bare wires.
The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.
Technical Data
Voltage: 24V DC.
Rating: up to IP 65.
Temperature range: up to 155 °C (insulation class F).
Duty cycle: 10 %.
Rating: up to IP 65.
Temperature range: up to 155 °C (insulation class F).
Duty cycle: 10 %.
Application
The permanent electromagnets are used for holding, supporting and fixating ferromagnetic workpieces, especially where long holding times without energy consumption is required.
On request
Voltage 12V DC.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.