Magnet Electromagnet steel 09130-018011
- Coil magnet
- Long service life
- Consumes little power
- Application sectors: machine construction, fixture construction, automation technology, safety technology
Mennyiségi egység
€22.75
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Mágnes
Kivitel 1
Elektromágnes
Kivitel 2
kör
Alak
B
Alaptest
anyaga
acél
D=külső átmérő
18
G1=MENET
M03
G=Menet
M3
H=Magasság
11
-
250
B
6,5
B1
6
H1
1,5
H2
5
H3
2
Névleges feszültség
VDC
24
Névleges teljesítmény
W
1,4
Rögzítési mód
belső menet
Tapadóerő
N
45
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Housing steel.
Coil housing plastic.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
On request
Voltage 12V DC.
Drawing reference
Form A: Wire from the side
Form B: Wire from underneath
Form B: Wire from underneath
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.