Magnet Electromagnet steel 09131-03004035
- Coil magnet
- Long service life
- Consumes little power
- Application sectors: machine construction, fixture construction, automation technology, safety technology
Sales unit
€464.00
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Electromagnet
Version 2
rectangular
Main
material
steel
B=Width
40
G=Thread
M8
H=Height
35
L=Length
300
N=Anzahl Gewindebohrungen
2
H1
15
Kind of fastening
internal thread
L1
75
L2
150
Magnetic
force
N
4000
Nom. tension
VDC
24
Rated power
W
19
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Coil housing plastic.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.
The electromagnets are attached using the threads on the back. The number of tapped holes differs. The distance L2 is the respective distance between the tapped holes.
The power connection is made via the DIN valve connector as per EN 175301-803 (formerly DIN 43650). PINs are installed on this to attach wires directly.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
The electromagnets are attached using the threads on the back. The number of tapped holes differs. The distance L2 is the respective distance between the tapped holes.
The power connection is made via the DIN valve connector as per EN 175301-803 (formerly DIN 43650). PINs are installed on this to attach wires directly.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
Technical Data
Voltage: 24V DC
Rating up to IP 65.
Temperature range: up to 180 °C (insulation class H)
Duty cycle: 100 %
Rating up to IP 65.
Temperature range: up to 180 °C (insulation class H)
Duty cycle: 100 %
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.