Magnet bar magnet AlNiCo 09063-01
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 450 °C
- Height is customer specific
Sales unit
€3.98 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main
material
AlNiCo
Surface finish
component
galvanised
D1=Pin diameter
3
D=outside diameter
6
H=Height
20
L=Length
8
H1
2
H2
28
Kind of fastening
pin
Magnetic
force
N
1,7
Temperature*
max. °C
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core AlNiCo.
Magnetic core AlNiCo.
Version
Galvanised.
Note
Deep pot magnets with smooth pin, shielded system.
The magnets can be shortened by the dimension “H1” with no loss of magnetic force.
The magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.