text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main material
NdFeB
Component material
steel
Surface finish component
galvanised
D1=Thread
M4
D=outside diameter
16
H=Height
20
T=thread depth
7
Can be shortened by (mm)
6
Kind of fastening
internal thread
Magnetic force N
90
Temperature* max. °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, steel.
Magnetic core NdFeB.
Version
Housing, galvanised.
Note
Shielded system. Deep pot magnets are used for mounting in steel and iron. This requirement is principally stipulated in plant and machine construction.
Can also be used in blind holes.

Size D=50 has 4 magnets Ø18 mm.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought