text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnet
Version 1
bar magnet
Version 2
round
Form
B
Main material
NdFeB
Component material
brass
Surface finish component
ground
D1=Thread
M3
D=outside diameter
8
H=Height
20
T=thread depth
5
Gap to iron wall mm
1,5
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic force N
25
Temperature* max. °C
80
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing brass.
Magnetic core NdFeB (neodymium).
Version
Housing smooth.
Note
Smooth version, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, as otherwise loss of attractive force occurs as a result of magnetic short circuits

Diameter “D” ground to tolerance h6.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought