text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Latch
Main material
structural steel
Surface finish body
phosphated
Component material
QT steel
Surface finish component
black oxidised
B=Length/Width
30
H=Height
63
B1
28
B2
11
B3
10,5
B4
24
H1
16
H2
99
Steel code
1.0036
UNSPSC Code
24121507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body 1.0036, snapper 1.0503
Version
Body phosphated, snapper black oxidised.
Note
Missing dimensions for snapper see 07560.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought