text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bearing block
Version 1
short version
Main material
structural steel
B=Width
15
H=Height
30
L=Length
65
B1
6
B2
2,5
D
6
D1
3
H1
13
H2
9
L1
31
L2
16
L3
2,5
T
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
1.0036
Version
Phosphated
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought