text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Drilling plate
Version 2
DIN 6348
DIN
DIN 6348
Main material
steel
A8
275
B1
160
D1
20
D2
18
E1
236 ±0,015
Jig dimensions
200 x 160
S2
16
Size
3 - 5
Suitable for jig size
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought