text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Fúrópersely
Kivitel 1
hengeres
DIN
DIN 179
Alak
A
Alaktípus
Furat, egyik oldalon lekerekít
Terméktípus
rövid
Alaptest anyaga
edzett acél
D1=Belső átmérő
10,2
D2=Külső átmérő
18
L1=hossz
12
D1 fúrópersely print
10,1-től 12,0-ig
R
2
T
0,02
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
On request
With centring collar.
Drawing reference
Form A: Bore rounded one end
Form B: Bore rounded both ends

1) Chamfer
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak