Thrust screw stainless steel bright 07119-1121X221
- For gentle clamping or exerting pressure on threaded spindles, axles and shafts
- Application sectors: machine, fixture and plant construction, material handling, assembly
- Simple assembly
Sales unit
€3.86
plus sales tax
Added to your shopping cart
Designation
Thrust screw
Product type
with bolts
Main
material
stainless steel
Surface finish
body
bright
Component
material
POM
D=Thread
M12
L=Length
22,1
SW=key width
6
D1
8
L3
2,9
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Screw stainless steel 1.4305.
Pin brass or POM.
Version
Screw bright.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.