Thrust screw stainless steel bright 07119-081X14
- For gentle clamping or exerting pressure on threaded spindles, axles and shafts
- Application sectors: machine, fixture and plant construction, material handling, assembly
- Simple assembly
Sales unit
€2.25
plus sales tax
Added to your shopping cart
Designation
Thrust screw
Product type
with bolts
Main
material
stainless steel
Surface finish
body
bright
Component
material
brass
D=Thread
M8
L=Length
14
SW=key width
4
D1
5,5
L3
2,4
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II,6c
~ TSCA 6(H) conformity
yes
Description
Material
Screw stainless steel 1.4305.
Pin brass or POM.
Version
Screw bright.
Note
A nyomócsavarok különösen alkalmasak menetes orsók, tengelyek és felületkezelt alkatrészek kíméletes befogására.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.