Ball-end thrust screw without head QT steel 07105-1046
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for clean, polished contact faces
- with thread lock: safety against vibrations, reusable
Sales unit
€2.69
plus sales tax
Added to your shopping cart
Designation
Ball-end thrust screw
Version 1
without head
Version 2
with thread lock
Form
A
Form definition
ball steel
Product type
with full ball
Main
material
QT steel
Component
material
ball-bearing steel
Surface finish
component
hardened and bright
D=Thread
M4
L=Length
6
Ball-Ø
2,5
Grade
10.9
L1
2,5
Load rating
max. kN
(static load only)
3,5
SW
2
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Screw carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Thread lock nylon.
Ball, ball-bearing steel or POM.
Thread lock nylon.
Version
Screw black.
Ball hardened, bright.
Ball hardened, bright.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Drawing reference
Form A: steel ball
Form D: POM ball
L2 = approx. 2x pitch
Form D: POM ball
L2 = approx. 2x pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.