Ball-end thrust screw without head QT steel 07110-70520
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for non-parallel surfaces
- Moving ball can be adjusted by up to 9°
Sales unit
€3.15
plus sales tax
Added to your shopping cart
Designation
Ball-end thrust screw
Version 1
without head
Form
C
Form definition
ball POM
Product type
with flattened ball
Main
material
QT steel
Component
material
polyacetal
D=Thread
M5
L=Length
19,8
Ball-Ø
3
D1
2,1
Grade
10.9
Load rating
max. kN
(static load only)
0,5
SW
2,5
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened bright or POM.
Ball hardened bright or POM.
Note
With the flattened ball Form B, C or F, can clamp, tension or support non-planar surfaces without distortion, since the pivoting ball can adjust up to 9°.
Longer versions are specially designed to be glued in. They enable mechanical fasteners with external threads to be produced economically for small and medium series.
The balls in this version do not have a rotation lock, which permits them to be rotated through 360°.
Longer versions are specially designed to be glued in. They enable mechanical fasteners with external threads to be produced economically for small and medium series.
The balls in this version do not have a rotation lock, which permits them to be rotated through 360°.
Drawing reference
Form B: steel ball
Form C: POM ball
Form F: steel ball diamond grip
Form C: POM ball
Form F: steel ball diamond grip
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.