text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
without head
Form
C
Form definition
ball POM
Product type
with flattened ball
Main material
QT steel
Component material
polyacetal
D=Thread
M5
L=Length
11,8
Ball-Ø
3
D1
2,1
Grade
10.9
Load rating max. kN (static load only)
0,5
SW
2,5
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened bright or POM.
Note
With the flattened ball Form B, C or F, can clamp, tension or support non-planar surfaces without distortion, since the pivoting ball can adjust up to 9°.
Longer versions are specially designed to be glued in. They enable mechanical fasteners with external threads to be produced economically for small and medium series.

The balls in this version do not have a rotation lock, which permits them to be rotated through 360°.
Drawing reference
Form B: steel ball
Form C: POM ball
Form F: steel ball diamond grip
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought