Ball-end thrust screw without head QT steel 07110-52040
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for non-parallel surfaces
- Moving ball can be adjusted by up to 9°
Sales unit
€21.37
plus sales tax
Added to your shopping cart
Designation
Ball-end thrust screw
Version 1
without head
Version 2
with rotation lock
Form
BV
Form definition
ball flattened with rotation lock
Product type
with flattened ball
Main
material
QT steel
D=Thread
M20
L=Length
40
Ball-Ø
15
D1
13,5
Grade
10.9
Load rating
max. kN
(static load only)
60
SW
10
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Ball, ball-bearing steel.
Version
Screw black.
Ball hardened and bright.
Ball hardened and bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
Form FV: flattened ball diamond grip non-rotating
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.