Threaded insert Helicoil® stainless steel green 07645-0841
- For repairing damaged threads
- For making high-strength screw connections in materials with low shear strength
- Resistant to corrosive action and thermal stress
- High surface quality
- Consisting of various threaded inserts
Sales unit
€1.30
plus sales tax
Added to your shopping cart
Designation
Threaded insert
Version 1
Helicoil®
Version 2
with spigot
DIN
DIN 8140
Main
material
stainless steel
Main
colour
green
G=Thread
M8
G=Threaded insert
M8
L=Length
10,6
W=Windungszahl
10,6
Core
drill Ø
8,4
D
min. - max.
9,85-10,1
Einbau
Mindest-Kernlochtiefe
22,2
Insert length
assembled
mm
16
Installation
Outer Ø
locating thread
8,4
Installation
min. thread depth
with chamfer
22,2
Installation
tapping hole
Ø
8,27-8,48
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4301.
Version
Green
Note
HeliCoil®plus threaded inserts are indispensable aids for every metalworking establishment and repair workshop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings.
T is the distance of the threaded insert from the separating face and is 0.25 to 0.5 of the thread pitch.
The control values of the non-installed threaded inserts are L and D.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings.
T is the distance of the threaded insert from the separating face and is 0.25 to 0.5 of the thread pitch.
The control values of the non-installed threaded inserts are L and D.
On request
Other dimensions.
Drawing reference
1) Drive pin
2) Notch
3) Wire cross-section
2) Notch
3) Wire cross-section
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.