Assembly tool steel 07662-824
- Accessories for solid body threaded inserts
Sales unit
€48.21
plus sales tax
Added to your shopping cart
Designation
Assembly tool
Main
material
steel
Core
drill Ø
22,5
Counter-
sink Ø
+0.25
24,3
Min.
thread
depth
26,5
Removal
drill
Ø
19,8
Removal
drilling
depth
6,4
Tap
size
M24x1,5
UNSPSC Code
31161509
suitable for
male thread
D2
M24x1,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material, version
Steel, black oxidised.
Note
Assembly tool for driving in the wedges.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.