text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rhombic nut
Product type
for T-slot
Main material
QT steel
Surface finish body
black oxidised
B=Width
18
D=Thread
M10
H=Height
14
B1
11,7
H1
7
Slot width
12
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered to 8 and black oxidised.
Note
The benefit of rhombic nuts for T-slots is that they can be fitted in the slot from the top. They are particularly useful for long T-slots, or when the configuration on the machine table does not permit clamping screws or nuts for T-slots to be inserted from the side.
Application
Insert from above then twist in the slot until it stops.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought