text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Nut
Version 1
for T-slot
DIN
DIN 508
Product type
for T-slot
Main material
QT steel
Surface finish body
tempered (black)
B=Width
18
D=Thread
M10
H=Height
14
L=Length
18
B1
11,6
Grade
10
H1
7
Slot width
12
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Carbon steel grade 10, EN AW-7075 or stainless steel 1.4571.

Version
Steel tempered (black).
Aluminium and stainless steel bright.
Note
Aluminium T-slot nuts have steel threaded inserts.

Strength of stainless steel version:
Rm = 700 N/mm², Rp0,2 = 450 N/mm².
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought