Hoist ring with Envirolox™ coating QT steel 07735-10
- The coating provides better protection against extreme ambient conditions
- WLL up to 7,000 kg
- Suitable for corrosive atmospheres
- 5x safety factor
Sales unit
€126.12
plus sales tax
Added to your shopping cart
Designation
Hoist ring
Version 1
with Envirolox™ coating
Main
material
QT steel
A=Width
46,7
D=Thread
M10
H=Height
67,8
B
22
D1
19
L
17,5
R
10,9
S
9,7
Tightening
torque
Nm
16,7
UNSPSC Code
31162800
max.
permissible
load kg
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Hoist ring with Envirolox® protective coating.
Washer chrome plated.
Washer chrome plated.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
The new Envirolox® protective coating is environmentally friendly and is proven to be effective in extreme conditions.
Possible application areas: in corrosive atmospheres such as maritime freight, chemical industry etc.
The new Envirolox® protective coating is environmentally friendly and is proven to be effective in extreme conditions.
Possible application areas: in corrosive atmospheres such as maritime freight, chemical industry etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.