text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Szárnyas anya
Kivitel 1
DIN 315
DIN
hasonló, mint a DIN 315
Alak
DE
Terméktípus
Anya
Alaptest anyaga
acél
Alaptest felülete
horganyzott
D=Menet
M4
G=menet / menethez
M4
H=Magasság
10,5
A max.
20
D2 max.
8
H1
4,6
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, from M12 malleable iron or stainless steel (A 2).
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought