Wing nut DIN 315 stainless steel A2 bright 07200-1104
- Can be tightened without tools
Sales unit
€1.68
plus sales tax
Added to your shopping cart
Designation
Wing nut
Version 1
DIN 315
DIN
similar to DIN 315
Form
DE
Product type
nut
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M4
G=thread / for thread
M4
H=Height
10,5
A
max.
20
D2
max.
8
H1
4,6
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel, from M12 malleable iron or stainless steel (A 2).
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.