text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wing nut
Form
AM
Product type
nut
Main material
steel
Surface finish body
galvanised
D=Thread
M8
G=thread / for thread
M8
H=Height
14,8
A max.
30,3
D2 max.
14
H1
5,4
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought