Washer Thread lock steel galvanised 07310-050918
- Prevents screw connections working loose
- Remains secure even under vibrations or dynamic loads
- High corrosion resistance
- Version: steel or stainless steel
Sales unit
€0.52
plus sales tax
Added to your shopping cart
Designation
Washer
Version 1
Thread lock
Version 2
Standard
DIN
DIN 25201
Product type
washer
Main
material
steel
Surface finish
body
galvanised
D1=Internal diameter
5,4
D2=Outside diameter
9
For=For screws
M5
G=thread / for thread
M5
H=Height
1,8
Kind of fastening
bore
Packaging unit
1 kos = 1 par
for
screws
inch
3/16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Steel galvanised, hardness ≥ 465 HV 1.
Stainless steel hardness ≥ 520 HV 0.05.
Stainless steel hardness ≥ 520 HV 0.05.
Note
These lock washers ensure that bolts and screws subjected to transverse loads, chattering or vibrations do not work loose. A joint is also secure at low levels of tension. If the bolt (nut) tends to loosen independently in bolted joints under dynamic stress, the bolt (nut) carries its positive-locking washer with it, the sloped surfaces of which run directly up against the angled surfaces of the counter-washer. In other words, the more a bolted joint tries to loosen itself, the more securely the wedge action of the washer blocks the attempt.
Supplied glued together in pairs.
Supplied glued together in pairs.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.