Washer steel tempered 07320-24
- Increased strength
- For increased strength requirements
Sales unit
€2.51
plus sales tax
Added to your shopping cart
Designation
Washer
DIN
DIN 6340
Product type
washer
Main
material
steel
Surface finish
body
tempered
D1=Internal diameter
25
D2=Outside diameter
60
G=thread / for thread
M24
H=Height
8
Kind of fastening
bore
Version
steel
for
screw
M24
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or EN AW-7022
Version
Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
Turned steel: black oxidised.
Turned aluminium: anodised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.