text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Washer
DIN
DIN 6340
Form definition
turned
Product type
washer
Main material
aluminium
Surface finish body
anodised
D1=Internal diameter
15
D2=Outside diameter
40
G=thread / for thread
M14
H=Height
5
Kind of fastening
bore
for screw
M14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or EN AW-7022
Version
Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought