text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tapered nut
Version 1
with locking serrations
Form
S
Product type
nut
Main material
steel
Surface finish body
zinc-nickel coated
D=outside diameter
14,5
G=thread / for thread
M8
H=Height
4,5
D1
1,5
Kind of fastening
countersink
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Conu® tapered nuts are self-locking nuts that can be fitted tool-free. The design enables the nut to be fully recessed into the workpiece.
Material
Steel.
Version
Zinc-nickel coated.
Note
The mating bevel should comply with DIN 74, Style F. The locking serrations cause the nut to lock in the matching countersink due to the larger angle of the nut (α) compared to the countersink (90°). The clamping force increases as the nut is further tightened into the bevel. This prevents the connection from coming loose unintentionally.

Style S is suitable for screws with quality class 8.8.
Style L is suitable for screws with quality class 10.9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought