Stud QT steel tempered, black oxidised 07020-210
- Threaded both sides with centre shank
- With screw-in stop
Sales unit
€2.26
plus sales tax
Added to your shopping cart
Designation
Stud
Product type
Grub screw
Main
material
QT steel
Surface finish
body
tempered, black oxidised
D=Thread
M10
G=thread / for thread
M10
L=Length
67
B1
15
B2
30
Kind of fastening
thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel 1.1181.
Version
Tempered to 8.8 and black oxidised.
Note
Permissible loading see Technical Information.
Thread end with oval point is permissible.
Thread end with oval point is permissible.
On request
Stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.