text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Stud
Product type
Grub screw
Main material
QT steel
Surface finish body
tempered, black oxidised
D=Thread
M5
G=thread / for thread
M5
L=Length
20
B1
7
B2
10
Kind of fastening
thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1181.
Version
Tempered to 8.8 and black oxidised.
Note
Permissible loading see Technical Information.
Thread end with oval point is permissible.
On request
Stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought