text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Hatlapfejű csavar
Kivitel 1
Hygienic Usit®
Kivitel 2
szárral
Alak
B
Terméktípus
Csavar
Alaptest anyaga
nemesacél
Alaptest felülete
polírozott
D=Menet
M12
L=Hossz
60
SW=kulcsnyílás
18
Acélkulcs
1.4404
B
30
D1
26,6
D2
12
Engedély / tanúsítás
EHEDG
K
17
R
0,9
Rögzítési mód
külső hatszög
csomagolás módja
egyesével csomagolva
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description

A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished screws have a surface finish of Ra < 0.8 µm. Internal transition areas with a minimum radius of 3 mm are also provided, preventing dirt particles from adhering to the components and ensuring easy cleaning.


Hexagon head bolts with collar for Hygienic USIT® seal and shim washers are ideal for fastening in sterile areas and also conform to EHEDG regulations, something that is confirmed with the relevant certificate.

Material

Stainless steel 1.4404.

Version
Polished.
Note

The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer 07300-03 is used.

On request
Special versions.
Accessory

Hygienic USIT® seal and shim washer 07300-03.
Hexagon head bolts with collar 07170-04.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought