Split pin stainless steel A2 bright 07336-2016X16
- Serves as a securing element
- Application sectors: machine and vehicle construction, agricultural engineering
Sales unit
€0.39
plus sales tax
Added to your shopping cart
Designation
Split pin
DIN EN ISO
DIN EN ISO 1234
Product type
split pin
Main
material
stainless steel A2
Surface finish
body
bright
D=bore diameter
1,6
A
min.
1,25
B
3,2
C
max.
2,8
D1
max.
1,4
L
16
Steel code
1.4310
UNSPSC Code
31161603
for
screw Ø
5-6
for
screws
5,5-7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4310.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.