Slotted nut steel bright 07590-05-070
- Fastening bearings on shafts.
- Universally applicable
- Eases the installation of bearings
Sales unit
€6.88
plus sales tax
Added to your shopping cart
Designation
Slotted nut
DIN
DIN 70852
Main
material
steel
Surface finish
body
bright
B=slot width
11
D1=Thread
M70X1,5
D2=Outside diameter
90
H=Height
9
D3
81
Steel code
1.0503
T
4,3
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0503
Version
Steel grade 17H, bright or electro zinc-plated.
Note
The slotted round nuts are mainly used to fasten bearings to a shaft.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.