Shim ring steel bright 07522-0306020
- Significant reduction of axial backlash
- Can be combined with other units to create different strengths
Sales unit
€0.10
plus sales tax
Added to your shopping cart
Designation
Shim ring
DIN
DIN 988
Product type
washer
Main
material
steel
Surface finish
body
bright
D1=Internal diameter
3
D2=Outside diameter
6
G=thread / for thread
M3
H=Height
0,2
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel A2.
Stainless steel A2.
Version
Bright.
Note
With shim washers, an existing axial backlash can be significantly reduced. They are available with a thicknesses from 0.1 mm. Any thicknesses can made by combining several shim washers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.