Bolt with head steel electro zinc-plated 07337-20-010555
Sales unit
€2.82
plus sales tax
Added to your shopping cart
Designation
Bolt
Version 1
with head
ISO
2341
Form
B
Form definition
with split pin hole
Main
material
steel
Surface finish
body
electro zinc-plated
D1=Pin diameter
10
A
55,5
D3
18
D4
3,2
K
4
UNSPSC Code
31161613
W
4,5
Z1
2
Z2
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
electro zinc-plated.
Note
Pin with hole for split pin. Secured with split pins.
ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.