text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Seal and shim washer
Version 1
Hygienic Usit®
Product type
washer
Main material
stainless steel
Component material
fluoroprene XP 45
Component colour
blue
D=internal diameter
4,1
G=thread / for thread
M4
Approval / Certification
EHEDG
D1
9,7
Kind of fastening
bore
Packaging type
bulk materials
S
1
Steel code
1.4404
Suitable cap nuts
M4
Suitable for hexagon screws
M4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
Fluoroprene®
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description

With its highly reliable sealing and design that is compliant with hygiene requirements, the Hygienic USIT® seal and shim washer is setting new standards for cleanliness in the process industry. Many manufacturers of machinery and systems for the food and pharmaceutical industries often use standard shim washers or O-rings for screw connections in or on the product chamber. These are not EHEDG-compliant, however, as contamination and biofilms in the form of bacteria colonies and corrosion can form under the screw head, preventing the design from achieving maximum hygiene standards.


The metallic shim washer with a fixed sealing ring made from 75 EPDM 295 (black) or 70 EPDM 253815 (white) provides a secure, cavity-free seal. The Hygienic USIT® seal and shim washer, made from the fluorinated premium compound Fluoroprene® XP 45, is suitable for applications involving particularly aggressive CIP/SIP cleaning temperatures, high steam sterilisation temperatures and process media containing grease. This material has an even larger operating temperature range and is resistant to polar and non-polar media as well as flavouring substances.


Approvals such as FDA, EU1935/2004 and USP Class VI (121°C), plus EHEDG certification, confirm that the Hygienic USIT® washer represents the ideal choice for hygienically demanding applications in the food, beverage and pharmaceutical industries.

Material

Washer:
Stainless steel 1.4404.
Sealing ring:
75 EPDM 295 (black)
70 EPDM 253815 (white)
75 Fluoroprene® XP 45 (blue)

Note
The EHEDG certificate is only valid when a specifically matched hexagon head bolt 07170-04 or cap nut 07280-05 is used.
Attention

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The user must check that it is suitable for the application in question.

Drawing reference
1) Cavity free sealing
Accessory

The Hygienic USIT® seal and shim washers can be used with all other products of the Hygienic USIT® range.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak