text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hexagon nut
Version 1
with flange
Product type
nut
Main material
steel
Surface finish body
galvanised
D=Thread
M8
G=thread / for thread
M8
H=Height
8
SW=key width
13
D1
21
Kind of fastening
hex head
Slot width
10
Type
B
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Nut with a large collar. Ideal together with a hammer-head screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought