Cap nut steel black oxidised 07280-10
- Closed form ensures high safety
Sales unit
€3.68
plus sales tax
Added to your shopping cart
Designation
Cap nut
DIN
similar to DIN 1587
Product type
nut
Main
material
steel
Surface finish
body
black oxidised
D=Thread
M10
G=thread / for thread
M10
H=Height
18
SW=key width
17
Grade
8
H1
8
Kind of fastening
hex head
L
13
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Steel grade 8, black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.