text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Hexagon head bolt
Version 1
Hygienic Usit®
Version 2
with seal and washer
Form
A
Form definition
low head, without shank
Product type
without shank
Main material
stainless steel
Surface finish body
polished
Component material
75 EPDM 295
D=Thread
M4
L=Length
10
SW=key width
7
Approval / Certification
EHEDG
D1
10,8
D2
9,7
D3
4,1
K
5,2
Kind of fastening
hex head
Packaging unit
komplet
R
0,45
S
1
Steel code
1.4404
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
Set: 07170-20 hexagon head bolt with low head + Hygienic USIT® seal and shim washer 07300-03.

Only the combination of hex head bolt with collar and Hygienic USIT® seal and shim washer can ensure a cavity free seal.

The hexagon head bolt with low head for the Hygienic USIT® seal and washer is best suited for mounting in sterile areas and also complies with the EHEDG guidelines, which is confirmed by the corresponding certificate.
Material

Hex head bolt: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version
Hexagon head screw: polished
Note
The EHEDG certificate is valid only when a hexagon head bolt with low head 07170-20 is used in combination with the special matching Hygienic USIT® seal and shim washer 07300-03.

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The suitability for the respective application must be checked by the user.
Accessory
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 96661-15.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought