Handwheel washer stainless steel bright 07375-10310
- Axial fastening and securing for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Steel washers for use as counterparts to magnets
- Version: steel or stainless steel
Sales unit
€1.03
plus sales tax
Added to your shopping cart
Designation
Handwheel washer
Product type
washer
Main
material
stainless steel
Surface finish
body
bright
D1=Internal diameter
3,2
D2=Outside diameter
10
G=thread / for thread
M3
H=Height
2
D3
6
Kind of fastening
bore
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
These washers are used together with DIN EN ISO 2009 or DIN EN ISO 10642 countersunk screws on the end of shafts with keyways to secure handwheels and crank handles.
The washers can be used with the handwheels 06262, 06263, 06264, 06265, 06271, 06273, 06275, 06277, 06279, 06287, 06288 and crank handles 06500, 06502.
The steel washers can be used as counterparts to magnets.
The washers can be used with the handwheels 06262, 06263, 06264, 06265, 06271, 06273, 06275, 06277, 06279, 06287, 06288 and crank handles 06500, 06502.
The steel washers can be used as counterparts to magnets.
Drawing reference
D3 = for countersunk screw ISO 2009 and ISO 10642
1) countersunk screw ISO 2009 and ISO 10642
2) washer
3) handwheel
4) shaft
1) countersunk screw ISO 2009 and ISO 10642
2) washer
3) handwheel
4) shaft
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.