Eye bolt stainless steel A2 bright 07180-112130
- Suitable for use as hinge pins, swing hinges and guides
- Version: steel or stainless steel
Sales unit
€11.80
plus sales tax
Added to your shopping cart
Designation
Eye bolt
DIN
DIN 444
Form
B
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
B=Thread length
36
D1=Thread
M12
G=thread / for thread
M12
L=Length
130
D2
12
D3
25
Kind of fastening
eye
R
6
S
14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
X1 = to DIN 76 part 1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.