Clamping disc steel hardened, bright and oiled 07303-08
- High spring effect
- Compensates for settling effects in screw connections
- Hardened
Sales unit
€0.31
plus sales tax
Added to your shopping cart
Designation
Clamping disc
DIN
DIN 6796
Product type
washer
Main
material
steel
Surface finish
body
hardened, bright and oiled
D1=Internal diameter
8,4
D2=Outside diameter
18
For=For screws
M8
G=thread / for thread
M8
H=Height
2,6
S=Thickness
2
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Spring steel
Version
Hardened, bright, oiled or mechanically galvanised.
Note
The special shape (formed like a disc spring) enables the conical spring washer to achieve a high spring effect. The spring force resulting from the flattening load washer amounts to 70–90% of the corresponding contact pressure of a screw of grade 8.8–10.9.
Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.