Circlip for shafts stainless steel bright 07330-060701
- Axially mounted elements for shafts
- Transfers high axial forces
- Version: steel or stainless steel
Sales unit
€0.25
plus sales tax
Added to your shopping cart
Designation
Circlip
Version 1
for shafts
DIN
DIN 471
Product type
ring
Main
material
stainless steel
Surface finish
body
bright
D1=For diameter
6
H=Height
0,7
A
2,7
B
1,3
D2
5,7
D3
5,6
D4
11,7
D5
1,2
M
0,8
Steel code
1.4122
UNSPSC Code
31161712
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Spring steel or 1.4122 stainless steel.
Version
Spring steel bright.
Stainless steel bright.
Stainless steel bright.
Note
DIN 471 circlips are retaining rings mounted in a groove on a shaft OD. They withstand high axial forces between machine elements (e.g. bearings) and the groove in which the ring is mounted.
Drawing reference
1) Installation space
2) According to DIN standards, the opening does not necessarily have to correspond to D1≤9mm as illustrated. The dimensions given in the table are decisive.
2) According to DIN standards, the opening does not necessarily have to correspond to D1≤9mm as illustrated. The dimensions given in the table are decisive.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.